IESNA:LM-63-2002
[TEST]P1445024
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-144W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (144W)
[MORE]OPTICS - TYPE 5
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22674
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 146
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2882.2 2883.6 2888.1 2895.7 2906.4 2918.7 2932.6 2947.9 2965.7 2985.1
3006.2 3029.5 3053.2 3076.2 3101.6 3126.6 3153.8 3183.1 3213.5 3244.7
3278.7 3313.3 3349.9 3388.6 3429.3 3471.8 3516.1 3561.6 3609.3 3658
3707.5 3758 3808.1 3858.1 3908.4 3961.7 4014.2 4066.9 4120.3 4172.6
4224.5 4275.5 4328.8 4380.5 4431.1 4481.9 4532.8 4585.4 4638.9 4694.2
4750.7 4808.5 4868 4927.6 4987.2 5044.3 5098 5148.9 5196.6 5239.6
5278.2 5309.8 5334.5 5356.2 5375.5 5394.4 5405.3 5405.3 5355.5 5195.9
4859.4 4327.4 3772.8 3185.3 2505.9 1659.2 857.9 620.8 396.8 172.8
143.6 122.7 104.6 87.7 72.5 57.3 42 28.4 16.3 6.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2883 2887 2893.8 2904.1 2915.8 2929.1 2944.3 2961.8 2981.5
3002.7 3025.5 3047.9 3071.2 3095.9 3121.3 3149.7 3179.2 3208.2 3239
3271.9 3306.4 3342.4 3380.7 3420.4 3461.4 3503.7 3546.9 3590.6 3634.8
3679 3724.4 3769.9 3816.6 3863.1 3909.2 3956.8 4005 4054.9 4104.9
4157.1 4210.2 4264.6 4321.2 4379.4 4437.4 4498.8 4563.7 4627.7 4695.1
4760.7 4828.7 4898.1 4966.2 5034 5096.2 5157.9 5215.8 5270.5 5321.3
5367.3 5408.9 5443.6 5475.1 5500.5 5522.2 5542.8 5557.1 5554.2 5512.2
5390.9 5117.4 4670 4087.1 3451.1 2758.3 1935.7 1041.3 748.6 466.1
183.7 151.3 127.8 106.7 87.5 71.6 55.7 39.9 25.8 11.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2883.6 2886.7 2892.7 2901.9 2913.4 2927.4 2943.3 2960 2978.9
3000.5 3024.5 3048.6 3074.3 3100 3126.5 3154.1 3184.3 3214.7 3246.5
3278.8 3311.2 3345.8 3381.4 3418.3 3456.9 3497.2 3537.6 3579.2 3622.5
3666.8 3712.7 3758.5 3806.6 3853.8 3902.4 3952.1 4002.6 4053.4 4103.7
4154 4205.9 4259.2 4313.2 4367.7 4423.7 4481.7 4541.9 4602.7 4666.9
4731.1 4797.2 4866.9 4937.8 5009.8 5083.4 5158.7 5234 5310.9 5389.6
5466.7 5541.5 5614.8 5686.3 5751.5 5814.7 5871 5919 5959.9 5986.5
5996.5 5982.6 5935 5818.9 5564.2 5097.8 4468.5 3786.7 2959.7 1920
979.6 708.5 448.3 188.1 147.4 112.5 84.4 61.4 38.5 15.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2883 2886 2890.8 2900.1 2910.2 2923.8 2939.3 2956.7 2975.7
2997 3021.3 3046.8 3074.6 3102.5 3132 3161.2 3191.7 3222.2 3254
3286.2 3319.5 3353.2 3389.2 3426.1 3465.2 3504.9 3546.3 3588.3 3632.4
3677 3723.1 3769.7 3815.6 3862.6 3910.3 3958.9 4008.7 4058.2 4108.5
4159.6 4210.5 4263.7 4317.7 4372.3 4426.4 4482.8 4541.7 4601.9 4663.9
4726.3 4790.1 4858.4 4925.8 4997.9 5069 5143.9 5222.4 5302.1 5382.7
5466.7 5550.2 5636.2 5722.8 5808.4 5892.8 5973.6 6048.6 6114.6 6164
6195.5 6208.5 6190 6125.4 5987.6 5742.5 5348.7 4772.6 3927.2 2992.6
1948.7 986.2 709.1 450.9 192.7 158.9 127.8 93.9 75.3 57.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2883.1 2884.9 2890.2 2898.2 2907.5 2919.4 2935 2951.9 2971.6
2993.4 3016.5 3041.5 3067.9 3096.1 3125.2 3155.7 3187.8 3219.5 3252.6
3286.4 3321.3 3358.6 3396.3 3434.7 3475.3 3515.9 3556.2 3597.5 3638.9
3681.2 3723.8 3766.8 3812.4 3857.5 3903.7 3951.6 3999.7 4047.6 4095.8
4144.8 4195.3 4246.3 4299.1 4351.9 4405.6 4461.8 4520 4577.9 4637.7
4697.2 4760.4 4824.6 4888.5 4953.5 5017.9 5084.2 5149.7 5214.4 5279.5
5342 5403.9 5463.6 5524.9 5582.3 5637.2 5684.8 5724.2 5751.4 5767.3
5773.4 5734.4 5634.3 5463.1 5223.4 4908.8 4536.6 4079.3 3443.6 2555
1547.1 760 560.3 366.7 173.1 131.5 96.6 71 45.7 20.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2882.8 2883.8 2888.7 2896.3 2905.8 2916.8 2930.9 2947.5 2966.1
2987.1 3010.3 3035.1 3061.7 3088.6 3116.3 3145.9 3176.2 3207.7 3240.5
3275.3 3310.4 3347.3 3386 3425.2 3466.3 3506.7 3548.1 3590.5 3633.3
3677.5 3720.5 3766.7 3811.4 3855.1 3899.1 3944.8 3988.8 4035 4082.9
4131.2 4181.2 4232.1 4285.1 4339.7 4396.5 4455.2 4515.9 4577.5 4639.7
4702.5 4764.3 4825.3 4884.2 4941.5 4995.4 5046.2 5093.3 5135.1 5169.9
5199.4 5225.7 5244.6 5254.5 5256.6 5255.6 5245.1 5226.2 5195.2 5110.1
4933.9 4660.4 4311.1 3936 3594.8 3215.3 2645.3 1780.3 922.7 667.1
418.3 169.5 144.3 122.1 101.7 83.2 66.8 50.4 34.1 18.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2880.7 2882 2886.8 2894.2 2903.1 2914.1 2927.7 2945.2 2962.8
2984.2 3006.5 3030.5 3055.2 3081.1 3108.9 3138.7 3168.5 3200.1 3232.8
3267.6 3302.6 3340.4 3379 3419.7 3462.5 3506 3550.1 3596 3644.1
3693.3 3743.1 3792 3842.3 3891.5 3942.2 3992.5 4042.4 4094.1 4146.5
4198.5 4250.5 4300.4 4348.9 4395.6 4441.1 4487.3 4535 4579.9 4624.4
4669.2 4715.9 4763.9 4809.7 4855.1 4899.7 4942.4 4980.7 5013.4 5043.8
5067.7 5086.4 5096.9 5097.5 5089.3 5075.1 5053.8 5019 4912 4687.3
4359.3 3953.2 3582.7 3297 2938.2 2245.1 1551.9 859.8 370.2 291.6
213 136 116.2 98.3 81.5 65.6 50.8 36.2 25.3 14.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2880.9 2882 2886.6 2894 2904.2 2915 2929.1 2946.8 2965.3
2986.7 3010.6 3035.7 3061.7 3089.3 3116.7 3146.2 3176.5 3208.8 3242.8
3278.5 3315.4 3353.7 3394.1 3435.2 3478.1 3521.4 3565.4 3608.7 3652.9
3698.2 3743 3789.3 3834.2 3878.9 3923.3 3968.9 4015.2 4060.6 4107.5
4155.8 4206.3 4257.3 4310.5 4365 4420.3 4478.1 4536 4596.3 4655.7
4715 4773.1 4833.2 4892.1 4948.4 4999.5 5050.8 5096.9 5138 5176.1
5208.4 5236.4 5257 5272.9 5282.5 5284.3 5276.6 5260 5225.9 5140.9
4968.3 4697.2 4341.7 3958 3605.2 3232.5 2688.5 1946.9 1205.4 469.2
362.3 255.5 148.8 125.5 104.1 84.7 67.2 50.9 36.2 25
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2880.9 2882.5 2887 2894.7 2906 2917.9 2931.7 2950 2971
2993.7 3018.3 3044.7 3073.4 3101.7 3132.2 3163.6 3197.2 3230.2 3264.5
3299.7 3335.4 3373.5 3411.8 3451.9 3491.5 3532.3 3573.7 3616.7 3659.6
3703.5 3747.8 3793.1 3839.4 3885.9 3932.9 3982.3 4031.2 4078.9 4128.4
4178.4 4227.6 4278.6 4330 4381.4 4433.9 4487.3 4543.8 4602.3 4661.3
4719.9 4780.8 4843.4 4906 4970.8 5036.1 5101.4 5166 5230.7 5294
5354.3 5416.9 5474.8 5533.1 5591.1 5644.7 5692.9 5732.5 5763.8 5779.3
5776.8 5730.5 5609.3 5406.5 5142 4805.5 4434.6 3992.8 3380.6 2521.8
1663 812.4 361.7 284.2 206.7 130 93.3 67.3 46.6 32.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2882 2884 2888.8 2897.1 2908.8 2922.8 2939 2956.6 2977.9
3002 3028.8 3056.4 3085.5 3116.8 3148.7 3181.6 3213.4 3246.4 3280.2
3313.8 3346.4 3382.2 3418.1 3455.6 3494.5 3534.1 3575.5 3618.2 3662.6
3707.3 3753.5 3800.2 3847 3893.1 3941.2 3989.9 4039.4 4088.9 4138.1
4189.4 4240.7 4294 4348.1 4401.3 4456.3 4512.2 4570.7 4628.1 4687.7
4750.7 4814.3 4881.3 4946.9 5014.2 5086.6 5159.5 5234 5311.1 5389.6
5469.1 5547.3 5624.5 5695.8 5764.8 5835.3 5906 5971.3 6023.1 6064.2
6087.7 6083.9 6021.1 5885.2 5678.3 5402.6 4995.4 4420.6 3655.7 2766.4
1871.5 985.8 398.7 311.2 223.7 136.5 107 76 47.3 32.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2882.5 2885.5 2891.2 2900.1 2911.8 2926.7 2944.4 2964.4 2985.7
3008.8 3034.7 3063.3 3093.8 3124.6 3155.4 3188.2 3220.8 3252.3 3284
3315.7 3348.8 3383.7 3420.6 3458.6 3496.2 3534.7 3574.6 3614.9 3657.1
3699.5 3744.1 3788.8 3834.9 3881.2 3929.9 3979.9 4030.8 4081.3 4130.9
4182.6 4232 4286.2 4339.8 4394.6 4451.2 4508.4 4569 4630.5 4690.9
4754.1 4820.7 4886.7 4954.2 5021.8 5092.9 5165.7 5236.6 5304.5 5369.9
5433 5496.5 5557.3 5614.2 5667.8 5714.6 5758.3 5793.6 5771 5718.2
5689.8 5611.1 5479.3 5313.4 5039.5 4631.5 4074.6 3384.4 2557.2 1729.9
905.6 416.1 317.4 218.8 120.9 87.5 58.6 36.4 25.8 15.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2883.1 2886.6 2892.7 2902.7 2915 2930.8 2949.3 2969.3 2991.1
3015.3 3041.9 3069.7 3098.1 3128.1 3158.2 3189.2 3220.3 3252.3 3284.7
3317.9 3352.9 3389.3 3425.4 3464.6 3503.1 3544 3584.9 3626.4 3669.4
3713.8 3759.4 3804.9 3851.9 3898.7 3944.5 3991.8 4038.3 4087.2 4137.1
4189.3 4243.7 4297.2 4352.9 4410.4 4468.9 4529.7 4593.5 4658.2 4723.2
4791.5 4863.2 4931.7 4993.2 5046.5 5095 5144.4 5191.2 5235.2 5269.1
5296.9 5323.8 5349.3 5372.4 5393.1 5390.1 5323.6 5281.1 5255.5 5152.2
4958.3 4662.2 4209.6 3656.3 3083.1 2346.6 1610.2 880.1 371.4 289.5
207.6 125.9 102.8 82 63.3 46.1 32.6 19.2 5.8 4.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2883.7 2888.2 2895.2 2905.6 2918.9 2934.6 2952.8 2973.6 2996
3021.1 3048.3 3076.2 3104.6 3134 3163.6 3194.6 3225.6 3257.6 3291.8
3326 3361.3 3398.3 3436.2 3476.6 3517.3 3561.3 3605 3653.1 3700.9
3751.4 3802.3 3853.6 3905.8 3957.9 4012.3 4066.9 4121.3 4175.1 4229.6
4280.5 4331.8 4381.8 4431 4480.4 4530.7 4579.8 4627.8 4678.2 4732.3
4785.5 4840.4 4892.2 4935.4 4967.3 5000.2 5037.4 5076.2 5103.5 5122.5
5146.1 5169.5 5188.5 5204 5207.1 5158.2 5115 5088.3 5001.8 4775.1
4378.8 3809.2 3293.1 2765.4 2072.7 1380.1 698.1 512 325.8 144.1
118.8 98.9 81.2 64.5 49.9 35.6 24.5 13.5 2.7 2.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2884.2 2888.7 2896.9 2907.6 2921.1 2938.1 2957.2 2978.3 3001.7
3027.6 3055.9 3085.6 3115.1 3146.4 3178.1 3209.9 3242.6 3276 3309.1
3344.2 3380.4 3418.1 3458.1 3498.8 3540.2 3583.1 3626 3670 3715.2
3761.3 3807.9 3854.9 3901.8 3948.1 3996.6 4045.5 4095 4145.9 4197.1
4250.9 4305.1 4361.8 4418.8 4477.3 4536.6 4598.6 4661.5 4726.4 4793.3
4861.1 4928.8 4994.9 5056.1 5111.7 5159.7 5206.7 5252.9 5297.5 5330.4
5358.1 5384.8 5409.5 5432.7 5452.3 5444.9 5371.8 5326.2 5287.1 5173.1
4984.7 4687.1 4226.9 3666.3 3094.8 2361.2 1627.6 900.4 389.4 302
214.7 128.6 104.9 84 64.6 47 33.1 19.1 5.2 3.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2885.1 2890.4 2898.4 2909.5 2924 2941.1 2960.6 2982.6 3007.4
3034.5 3064.3 3095.7 3129.4 3162.8 3197.5 3232 3266.8 3301.1 3336
3373.5 3410.4 3449.3 3490.1 3531.4 3573 3616.7 3660.1 3704.8 3751
3796.7 3842.6 3888.9 3937.4 3986.6 4036.9 4087.5 4138.5 4190.3 4243.1
4297 4351.2 4404.8 4459.3 4515.7 4574.5 4632.1 4690.3 4750.7 4811.3
4875.1 4939.2 5003.3 5070.1 5137.8 5206 5277.4 5347 5418.4 5485.8
5549.1 5613.6 5674.8 5731 5782.6 5828.1 5863.6 5883.7 5843.5 5775.9
5731.3 5633.8 5493.1 5300.8 5004.8 4557.3 3961.3 3270 2448.2 1626.5
811.1 364.5 282.5 200.4 118.9 84.7 56 40.3 24.7 9.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2885.6 2891.2 2900 2911.3 2925.3 2942.5 2961.9 2984.7 3010.5
3038.3 3068.6 3100.8 3135.6 3171.4 3208.6 3246.5 3284.7 3322.5 3361.3
3399.2 3438 3479.2 3520.4 3563.3 3606.9 3651.3 3695.3 3742.7 3788.9
3836.4 3881.5 3929.6 3977.5 4027 4076.6 4125.6 4175.4 4226.5 4279
4331.2 4385.5 4439 4495 4551.7 4610.2 4669.2 4728.9 4789.3 4851.9
4914.3 4978.7 5044.3 5111.6 5179.9 5249.7 5320.6 5391.7 5464 5539.5
5613.8 5688.8 5757.3 5819.4 5878.1 5935.3 5989.7 6032.2 6065.5 6087.5
6090.6 6061.3 5968.5 5799.8 5558 5235.2 4759.7 4112.1 3268.8 2386.3
1503.8 635.8 273.9 226.3 178.6 131 102 71.6 48.9 26.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2886.1 2891.6 2900.5 2912.1 2926.2 2942.5 2962.8 2986.3 3011.2
3038.3 3068 3099.5 3133.7 3168.8 3205.6 3245.1 3283.4 3323.4 3363
3404 3446.2 3488.9 3533.5 3577.4 3621.7 3666.2 3710.3 3756.8 3802.4
3848.7 3895.2 3943.5 3992.2 4040.5 4089.7 4137.6 4186.2 4236.4 4286.2
4338 4389.2 4442.4 4498.3 4554.1 4610.9 4667.5 4724.4 4782.8 4841.7
4901.5 4960.3 5019.3 5078.4 5139.3 5198.1 5255.3 5313 5369.9 5423.9
5476.3 5528.9 5582.9 5631.6 5678.4 5719.2 5751.7 5778.9 5796.6 5791.1
5752.8 5656.9 5478.4 5209.1 4880.6 4481.8 4047 3522.3 2790.2 2026.4
1262.7 500.8 264.7 215 165.2 115.4 82.9 59.9 41.2 22.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2886.4 2892 2901.5 2913.1 2926.6 2942.6 2963.6 2985.5 3009.3
3035.1 3063.9 3094.7 3126.5 3160.8 3195.7 3232.2 3270.7 3309.5 3348.7
3389.5 3432.7 3476.6 3519.6 3564.4 3611.1 3657.3 3703.3 3750.6 3798.5
3845.9 3892.2 3940.3 3987.9 4036.2 4083.6 4131.7 4181.6 4231.1 4282.7
4334.2 4385.8 4438.9 4494.9 4551.4 4611.2 4670.8 4730.2 4788.7 4846.7
4903.4 4959.9 5013.7 5063.7 5110.1 5153.5 5192.3 5226.4 5255.4 5279.9
5302.1 5319.8 5331.6 5336.6 5339.1 5331.2 5317.4 5290 5222.9 5076.8
4811.4 4448.3 4036.4 3637.9 3259.8 2786.5 2047.4 1308.2 579.5 268.8
224.5 180.2 136.2 114.8 95.5 77.2 60.5 45.2 31.2 17.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2884.5 2890.3 2899.2 2911.3 2924.5 2940.2 2960.4 2981.7 3003.8
3029.7 3058.1 3087.7 3119.5 3152.4 3186.6 3221.8 3259.1 3296.4 3335.1
3375.5 3417.3 3459.8 3504.3 3549.6 3596.1 3644.7 3693 3744.2 3795.1
3846.1 3898.3 3950.1 4002.2 4055.2 4108.2 4161.9 4215.9 4269.5 4322.4
4373.2 4422.2 4471 4520.4 4571.6 4621.1 4666 4710.8 4756.5 4803.3
4850.7 4893.5 4937.1 4977.6 5013.8 5048.3 5079.5 5105.4 5130.6 5151.7
5167.7 5174.2 5175.9 5174.3 5161.4 5138.7 5106.1 5027.2 4839.6 4522.1
4102.9 3684.1 3334.1 2994.1 2530.2 1804.5 1022.9 734.3 455.8 177.2
148.2 126.7 107.6 90.2 74.9 59.6 44.3 30.2 17.7 7.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2884.1 2890.4 2899.3 2910.7 2924.3 2940.3 2959.9 2980.9 3004
3029.3 3058 3088.6 3120.6 3154.1 3189 3224.7 3261.4 3300.2 3339.2
3379.9 3420.7 3464 3508.8 3553.4 3598.2 3642.9 3688.2 3734.4 3780.7
3826.5 3872.9 3917.8 3964.5 4010.8 4058.6 4106.1 4155.3 4204.6 4254.5
4305.6 4358.2 4413.3 4470.1 4528.5 4588 4650.3 4710 4770.3 4829.5
4888.1 4944.8 5000 5049.5 5096.6 5139.5 5178.3 5211.1 5238.5 5261.1
5280.3 5298.7 5309.3 5311.9 5308.8 5296.9 5278.5 5246.1 5169.5 5005.2
4728.1 4349.2 3935.9 3542.8 3160.1 2664.9 1929.3 1078.7 781.7 484.9
188.1 154.7 131.3 110.5 91.2 75 58.7 42.4 28.4 12.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2883.8 2889.7 2898.6 2910.2 2923.6 2939.8 2958.8 2979.8 3003.6
3029.9 3058.7 3088.5 3120.6 3155.1 3190.9 3226.8 3263.7 3301.5 3339.7
3379.2 3419.5 3460.3 3501.6 3543.1 3586.3 3628.9 3671.9 3716.5 3762.3
3807.2 3852.4 3897.5 3945.6 3993.4 4043.1 4092.9 4143.6 4194.9 4247.1
4300.3 4354 4408.9 4463.3 4518.1 4574.9 4632.8 4691.1 4749.8 4809.3
4871.1 4932.7 4994.1 5053.9 5117.4 5178.1 5238 5295.8 5353.5 5409
5464.2 5517.6 5568.7 5616.1 5659.5 5696.1 5727.2 5749.8 5762.8 5754.5
5718.1 5618.7 5453.6 5201.5 4876.7 4476.5 4016.5 3462.2 2718.4 1802.2
989.2 714.9 457.2 199.4 154.1 115.5 84.3 61 37.8 14.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2884.3 2889.9 2899.1 2909.7 2923.1 2939.3 2958.3 2978.3 3001.9
3026.7 3054.5 3083.6 3114.7 3147.2 3180.4 3214.2 3249.4 3285 3319.6
3355.9 3392 3430.9 3470.8 3509.8 3550.2 3593.2 3635.6 3680.7 3727.8
3775.5 3823.4 3871.5 3921.7 3971.9 4024.5 4076.3 4128.1 4181.1 4233.2
4286.7 4340 4395.7 4449.6 4506.1 4562.9 4621.2 4682.1 4744 4806.4
4870.1 4935.4 5002.2 5069.5 5140.2 5213.7 5289.3 5362.3 5438.9 5515
5592.7 5670.9 5750.3 5828.8 5907.6 5981.7 6052.2 6112.4 6162.6 6197.4
6208.5 6187.5 6129.4 6010.3 5814.3 5497.4 5041.8 4387 3510.8 2521
1526.3 719 464.5 225.2 181.7 150.7 120.8 85.1 68.4 51.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2884.4 2889.6 2898.1 2909.4 2922.4 2937.5 2954.4 2973.7 2995.7
3019.7 3045.5 3073.1 3102.5 3131.5 3160.7 3191.9 3223 3255.7 3289.3
3322.1 3357.1 3393.7 3431.9 3471.1 3510.3 3552.8 3596.6 3640.5 3687.1
3734.8 3782.5 3830.4 3878.9 3927.7 3978.2 4030.9 4081.8 4134.9 4186.7
4241.3 4295.3 4351 4407.1 4463.6 4521.5 4580.7 4641 4703.7 4767.8
4833.8 4901.3 4970.8 5043 5113.5 5187.4 5263.3 5337.8 5415 5489.8
5564.7 5639.6 5712.5 5782.7 5852.8 5917.3 5977.4 6026.1 6063.4 6081.4
6081 6052.8 5982.2 5834 5540.9 5056.8 4434.5 3717.3 2829 1787.9
919.4 659.7 422.1 184.5 145.8 110.4 82.9 59.7 36.6 13.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2883.6 2889.1 2897.3 2908.1 2920.7 2935.8 2951.9 2969.5 2990.1
3012.8 3037.2 3062.3 3087.8 3114.1 3141 3169.5 3200 3231 3262.8
3294.8 3329.7 3365.9 3403.5 3442.4 3483.5 3525.5 3568.7 3612.3 3657.1
3702.2 3749.8 3797.2 3845.3 3891.9 3939.6 3987.1 4037.1 4088 4138.8
4192.3 4246.6 4303.5 4361.5 4419 4481.2 4542.8 4608 4674.4 4743.7
4812.8 4884.2 4954.1 5024.4 5093.4 5161.8 5225.4 5284 5337.8 5387.6
5433 5471.5 5506.2 5535.3 5563.2 5588.3 5612 5627.4 5625.5 5586.6
5472.8 5223.3 4777.3 4186.7 3522 2826 2024.8 1122.5 809.4 498.4
187.3 157.6 133.2 110.7 90.9 74.2 57.5 40.8 25.9 10.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2882.2 2883.6 2888.1 2895.7 2906.4 2918.7 2932.6 2947.9 2965.7 2985.1
3006.2 3029.5 3053.2 3076.2 3101.6 3126.6 3153.8 3183.1 3213.5 3244.7
3278.7 3313.3 3349.9 3388.6 3429.3 3471.8 3516.1 3561.6 3609.3 3658
3707.5 3758 3808.1 3858.1 3908.4 3961.7 4014.2 4066.9 4120.3 4172.6
4224.5 4275.5 4328.8 4380.5 4431.1 4481.9 4532.8 4585.4 4638.9 4694.2
4750.7 4808.5 4868 4927.6 4987.2 5044.3 5098 5148.9 5196.6 5239.6
5278.2 5309.8 5334.5 5356.2 5375.5 5394.4 5405.3 5405.3 5355.5 5195.9
4859.4 4327.4 3772.8 3185.3 2505.9 1659.2 857.9 620.8 396.8 172.8
143.6 122.7 104.6 87.7 72.5 57.3 42 28.4 16.3 6.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
